Alternate Catalog No. : SAC 1 R 2 CC
Catalog No. : SAC1R2CC
Description: AL COMP REDUCER, NO1 STR TO NO2
UPC: 783786747276
- Install with Six Common Dies to Reduce Your Die Inventory.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Bores Coated with Oxide Inhibitor to Prevent Oxidation.
- Marked with Conductor Sizes and Die References for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Prefilled with Oxide Inhibitor. Marked with Conductor sizes and Die References for easy Identification. Clear Cap on .352 I.D. End, Red Cap on other End. |
|
Application |
Reducers for general UnderGround applications. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
#1 to #2 STR/COMPR AWG , 1/0 COMPT/SOL AWG , #1 to #2 COMPT AWG , #1 SOL AWG |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
3 inch long, Outside Diameter .635 inch |
Documents/Support Tools
|
SDS |