Alternate Catalog No. : SAC 1 R 2
Catalog No. : SAC1R2
Description: AL STR REDUCING SPLICE DIE 1
UPC: 783786747269
- Install with Six Common Dies to Reduce Your Die Inventory.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Bores Coated with Oxide Inhibitor to Prevent Oxidation.
- Marked with Conductor Sizes and Die References for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Install with six common dies to reduce your die inventory. Dual-Rated for use with Aluminum and Copper Conductors. Bores coated with Oxide Inhibitor to Prevent Oxidation. Marked with Conductor Sizes and Die References for Easy Identification. |
|
Application |
Reducers for general URD applications. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
#1 STR AWG , #1 COMPR AWG , 1/0 COMPT AWG , 1/0 SOL , #2 STR AWG , #1 COMPR AWG , #1 to #2 COMPT AWG , #1 SOL AWG |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
Length 3 inches |
Documents/Support Tools
|
SDS |