Alternate Catalog No. : SAC 1000 R 750 TN
Catalog No. : SAC1000R750TN
Description: AL COMP REDUCER, TIN PLATED 750-750
UPC: 783786747429
Tin-Plated Aluminum Compression Reducing Splice. 1000 kcmil AL-CU to 750 kcmil AL-CU. Installing Dies 161, 302, 292, 319, 1-3/4. Length 7 inch. Oil Stop. Oxide Inhibitor. Brown Cap. Yellow Cap.
View More
View Less
For more info visit:
electrification.us.abb.com
- Install with Six Common Dies to Reduce Your Die Inventory.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Bores Coated with Oxide Inhibitor to Prevent Oxidation.
- Marked with Conductor Sizes and Die References for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Dual Rated. Prefilled with Oxide Inhibitor. Marked with Conductor sozes and Die References for easy Identification. |
|
Application |
Reducers for general UnderGround applications. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
1000 to 400 kmcil |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
7 inch long |
Documents/Support Tools
|
SDS |