Alternate Catalog No. : SAC 1000 CPT R 750
Catalog No. : SAC1000CPTR750
Description: AL COMP REDUCER 100-750
UPC: 783786747375
Aluminum Straight Reducing Splice. Wire Range 1000 kcmil Compact AL-CU to 750 kcmil AL-CU. Installing Dies 161 302 292 319 1 3/4. Oil Stop. Oxide Inhibitor. Brown Cap. Yellow Cap.
View More
View Less
For more info visit:
electrification.us.abb.com
- Install with Six Common Dies to Reduce Your Die Inventory.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Bores Coated with Oxide Inhibitor to Prevent Oxidation.
- Marked with Conductor Sizes and Die References for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Dual Rated. Prefilled with Oxide Inhibitor. Marked with Conductor sizes and Die References for easy Identification. Brown and Yellow Caps. |
|
Application |
Reducers for general UnderGround applications. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
1000 to 750 kcmil |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
7 inch long, Outside Diameter 1.841 inch |
Documents/Support Tools
|
SDS |