text.skipToContent text.skipToNavigation

Alternate Catalog No. : SAC 1000

Catalog No. : SAC1000

Description:  AL STR SPLICE DIE 1000

UPC: 783786747344

Aluminum Straight Splices. Wire Range 1000 kcmil Stranded AL-CU. Installing Dies 1 3/4 161 302 292 319. Oil Stop. Oxide Inhibitor. Brown Caps.
View More View Less
For more info visit:  electrification.us.abb.com
  • Entire Conductor Range Installed by Six Common Dies to Reduce Die Inventory.
  • Made from Aluminum for High Strength and Conductivity.
  • Solid Center Stop Ensures Proper Cable Insertion.
  • Dual-Rated for Use with Aluminum and Copper Conductors.
  • Connector Bores Coated with Oxide Inhibitor to Prevent Oxidation.
  • All Splices Marked with Conductor Sizes and Die References for Easy Identification.
  • Meets or Exceeds ANSI C119.4 Specifications.

Descriptors

Category

Wire or cable compression splice

Special Features

Entire conductor range installed by three common dies. Lessens your die inventory. Dual-Rated for use with Aluminum and Copper Conductors. Made from Aluminum for High Strength and High Conductivity. Conncetor Bores Coated with Oxide Inhibitor to Prevent Oxidation. Solid Center Stop ensures Proper Cable Insertion. Marked with conductor sizes and die references.

Application

Splices designed for general URD Applications

Specifications

Connection

Compression

Conductor Range

1000 kcmil

Number Of Conductors

2

Material

Aluminum

Finish

Bare

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

Length 7 inches

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here