text.skipToContent text.skipToNavigation

Alternate Catalog No. : SAC 1/0 TN

Catalog No. : SAC1/0TN

Description:  AL COMP SPLICE 1/0 2/0 TIN PLATED

UPC: 783786747337

Tin Plated Aluminum Straight Splice. 1/0 Stranded - Compressed, 2/0 Compact - Solid to 1/0 Stranded - Compressed, 2/0 Solid - Compact. Installing Dies CSA 22, 5/8, BG, 8A. Length 3 inch. Oil Stop. Oxide Inhibitor, Yellow Caps. Dual Rated for Copper and Aluminum Conductors.
View More View Less
For more info visit:  electrification.us.abb.com
  • Entire Conductor Range Installed by Six Common Dies to Reduce Die Inventory.
  • Made from Aluminum for High Strength and Conductivity.
  • Solid Center Stop Ensures Proper Cable Insertion.
  • Dual-Rated for Use with Aluminum and Copper Conductors.
  • Connector Bores Coated with Oxide Inhibitor to Prevent Oxidation.
  • All Splices Marked with Conductor Sizes and Die References for Easy Identification.
  • Meets or Exceeds ANSI C119.4 Specifications.

Descriptors

Category

Wire or cable compression splice

Special Features

Solid Center. Dual Rated. Oxide Inhibiting Compound. Marked with Conductor Sizes and Die References.

Application

Splices designed for general UnderGround Applications

Specifications

Connection

Compression

Conductor Range

1/0 STR AWG , 1/0 COMPR AWG , 2/0 COMPT AWG , 2/0 SOL AWG

Number Of Conductors

2

Material

Aluminum

Finish

Tin-Plated

Insulation

None

Classifications

Brand Name

Homac

Standard

ANSI C119.4

Dimensions

Size

3 inches long

Documents/Support Tools

SDS

Click here