Alternate Catalog No. : SAC 1/0 R 6 TN
Catalog No. : SAC1/0R6TN
Description: AL COMP REDUCER 1/0 - 6 TINPLATE
UPC: 783786014958
- Install with Six Common Dies to Reduce Your Die Inventory.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Bores Coated with Oxide Inhibitor to Prevent Oxidation.
- Marked with Conductor Sizes and Die References for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Prefilled with Oxide Inhibitor. Marked with Conductor sizes and Die References for easy Identification. Tan and Gray Caps. |
|
Application |
Reducers for general UnderGround applications. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
1/0 STR/COMPR AWG , 2/0 SOL/COMPT , #6 STR/COMPR/COMPT AWG |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
3 inch long, Outside Diameter .635 inch |
Documents/Support Tools
|
SDS |