Alternate Catalog No. : SAC 1/0 R 1 CY
Catalog No. : SAC1/0R1CY
Description: ALUM-SPLICE 1/0 TO 1AWG W/CLEAR-YEL
UPC: 783786805723
- Install with Six Common Dies to Reduce Your Die Inventory.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Bores Coated with Oxide Inhibitor to Prevent Oxidation.
- Marked with Conductor Sizes and Die References for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Prefilled with Oxide Inhibitor. Marked with Conductor sizes and Die References for easy Identification. Clear Cap on .352 I.D. End, Yellow Cap on other End. |
|
Application |
Reducers for general UnderGround applications. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
1/0 STR AWG , 1/0 COMPR AWG , 2/0 COMPT AWG , 2/0 SOL AWG , #1 STR AWG , #1 COMPR AWG , 1/0 SOL AWG |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
3 inch long, Outside Diameter .635 inch |
Documents/Support Tools
|
SDS |