Alternate Catalog No. : SAB 500 NTN V1
Catalog No. : SAB500NTNV1
Description: TP ALUM COMPR LUG 500KCMIL 2H 9/16
UPC: 783786747184
Tin Plated Aluminum Two-Hole NEMA Lug, Wire Range 500 kcmil AL. Installing dies 316, 655, 1 1/8-1, 13A. Length 6-7/8 inch. Pad 1-1/4 inch wide x 3-5/8 inch long x 3/8 inch thick. (2) 9/16 inch diameter holes on 1/-3/4 inch center. Barrel 2-1/4 inch. Oxide Inhibitor. Pink Cap.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Marked with Conductor Sizes and Die References. Oxide Inhibiting Compound. Pink Cap. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
6.875 inch long. Pad 1.250 inch wide |
|
Wire Size |
AL 500 kcmil |
Documents/Support Tools
|
SDS |