Alternate Catalog No. : SAB 500 NTN
Catalog No. : SAB500NTN
Description: AL MULTIRNGE DIELESS LUG 4/0-500
UPC: 783786747177
- Entire Conductor Range Installed by Three Common Dies to Reduce Your Die Inventory.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Made of Aluminum for High Strength and High Conductivity.
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Dual-Rated for use with Aluminum and Copper Conductors. Made from Aluminum for High Strength and High Conductivity. Connector Bores coated with Oxide Inhibitor to Prevent Oxidation. Marked with conductor sizes and die references. Tin-Plated for Resistance against Corrosion. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
6-3/8 x 3-1/8 inches wide |
|
Wire Size |
477 to 500 kcmil , 600 kcmil , 397.5(26/7, 30/7) ACSR AWG , 477(18/1) ACSR AWG , 240 mm2 |
Documents/Support Tools
|
SDS |