text.skipToContent text.skipToNavigation

Alternate Catalog No. : SAB 500 N

Catalog No. : SAB500N

Description:  AL 2HOLE NEAM LUG STR DIE 500

UPC: 783786747160

Aluminum Two-Hole NEMA Lug, Wire Range 477 - 500 kcmil, 600 Compact AL-CU, 397.5(26/7, 30/7) and 477(18/1) ACSR. Installing dies 96, 472, 655, 1 1/8-1, 13A, 321, 299, 705, 316. Length 6-3/8 inch. Pad 1-1/4 inch wide x 3-1/8 inch long x 3/8 inch thick. (2) 9/16 inch diameter holes on 1/-3/4 inch center. Barrel 2-1/4 inch. Oxide Inhibitor. Pink Cap.
View More View Less
For more info visit:  electrification.us.abb.com
  • Entire Conductor Range Installed by Three Common Dies to Reduce Your Die Inventory.
  • Dual-Rated for Use with Aluminum and Copper Conductors.
  • Made of Aluminum for High Strength and High Conductivity.
  • Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
  • All Lugs Marked with Conductor Size and Die References for Easy Identification.

Descriptors

Category

Wire connectors

Special Features

Entire conductor range installed by three common dies. Lessens your die inventory. Dual-Rated for use with Aluminum and Copper Conductors. Made from Aluminum for High Strength and High Conductivity. Prefilled with Oxide Inhibitor to Prevent Oxidation and keep out moisture. Marked with conductor sizes and die references.

Application

Lugs designed for General-Purpose Substation and Switchyard use.

Specifications

Connection

Compression

Material

Aluminum

Classifications

Brand Name

Homac

Dimensions

Size

6-3/8 x 1-1/2 inches wide

Wire Size

477 to 500 kcmil , 600 kcmil , 397.5 (26/7) ACSR AWG , 397.5 (30/7) ACSR AWG , 477 (18/1) ACSR AWG

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here