Alternate Catalog No. : SAB 500-48 TN V1
Catalog No. : SAB500-48TNV1
Description: TP ALUM COMPR LUG 1H 500KCMIL 9/16H
UPC: 783786747214
Tin Plated Aluminum One-Hole NEMA Lug, Wire Range 500 kcmil AL. Installing die U32ART. Length 4-5/8 inch. Pad 1-1/4 inch wide x 1-7/8 inch long x 21/64 inch thick. (1) 9/16 inch diameter hole. Barrel 1-15/16 inch. Oxide Inhibitor. Pink Cap.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Marked with Conductor Sizes and Die References. Oxide Inhibiting Compound. Pink Cap. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
4.625 inch long. Pad 1.250 inch wide |
|
Wire Size |
AL 500 kcmil |
Documents/Support Tools
|
SDS |