Alternate Catalog No. : SAB 500-48 TN
Catalog No. : SAB500-48TN
Description: AL MULTIRNGE DIELESS LUG 4/0-500
UPC: 783786747207
Tin Plated Aluminum One-Hole NEMA Lug, Wire Range 500 kcmil. Installing dies 1 1/8-1, 13A, 96, 655. Using VC 6 Tool - 4/0 Stranded, 500 kcmil AL-CU. Length 5 inch. Pad 1-1/4 inch wide x 1-3/4 inch long x 21/64 inch thick. (1) 9/16 inch diameter hole. Barrel 2-7/16 inch. Oxide Inhibitor. Pink Cap. Dual Rated for Aluminum and Copper Conductors
View More
View Less
For more info visit:
electrification.us.abb.com
- Entire Conductor Range Installed by Three Common Dies to Reduce Your Die Inventory.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Made of Aluminum for High Strength and High Conductivity.
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Dual-Rated for use with Aluminum and Copper Conductors. Made from Aluminum for High Strength and High Conductivity. Connector Bores coated with Oxide Inhibitor to Prevent Oxidation. Marked with conductor sizes and die references. Tin-Plated for Resistance against Corrosion. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
4-9/16 x 1-1/2 inches wide |
|
Wire Size |
500 kcmil |
Documents/Support Tools
|
SDS |