Alternate Catalog No. : SAB 500-48
Catalog No. : SAB500-48
Description: ALUM COMPR LUG 1H 500KCMIL 1/2 INCH
UPC: 783786747191
Aluminum One-Hole NEMA Lug, Wire Range 500 kcmil. Installing dies 1 1/8-1, 13A, 96, 655. Length 5 inch. Pad 1-1/4 inch wide x 1-3/4 inch long x 3/8 inch thick. (1) 9/16 inch diameter hole. Barrel 2-7/16 inch. Oxide Inhibitor. Pink Cap. Dual Rated for Aluminum and Copper Conductors
View More
View Less
For more info visit:
electrification.us.abb.com
- Entire Conductor Range Installed by Three Common Dies to Reduce Your Die Inventory.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Made of Aluminum for High Strength and High Conductivity.
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Marked with Conductor Sizes and Die References. Oxide Inhibiting Compound. Pink Cap. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
5.000 inch long. Pad 1.250 inch wide |
|
Wire Size |
500 kcmil |
Documents/Support Tools
|
SDS |