Alternate Catalog No. : SAB 4/0 NTN
Catalog No. : SAB4/0NTN
Description: ALUM 2-HOLE LUG 4/0 TIN PLATED
UPC: 783786747153
Tin-Plated Aluminum Two-Hole NEMA Lug, Wire Range 4/0 Stranded, 250 kcmil, 4/0 ACSR AL-CU. Installing dies 96, 299, 655, 1 1/8-1, 13A. Length 6-3/8 inch. Pad 1-1/2 inch wide x 3-1/8 inch long x 3/8 inch thick. (2) 9/16 inch diameter holes on 1/-3/4 inch center. Barrel 2-1/4 inch. Oxide Inhibitor. Pink Cap.
View More
View Less
For more info visit:
electrification.us.abb.com
- Entire Conductor Range Installed by Three Common Dies to Reduce Your Die Inventory.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Made of Aluminum for High Strength and High Conductivity.
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Marked with Conductor Sizes and Die References. Oxide Inhibiting Compound. Pink Cap. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
6.375 inch long. Pad 1.507 inch wide |
|
Wire Size |
4/0 STR AWG , 250 kcmil , 4/0 ACSR AWG |
Documents/Support Tools
|
SDS |