Alternate Catalog No. : SAB 350-48 TN V1
Catalog No. : SAB350-48TNV1
Description: TP AL COMPR LUG 350 KCMIL 9/16 HOLE
UPC: 783786747139
Tin Plated Aluminum Compression One-Hole Lug, Wire Range 336.4 - 350 kcmil AL-CU, 266.8 (26/7) and 336.4 (18/1) ACSR. Installing Dies 96, 299, 655, 321, 1 1/8-1, 13A, U31ART. Length 5-1/8 inch. Pad 1-1/4 inch wide x 1-7/8 inch long x 3/8 inch thick. (1) 9/16 inch diameter hole. Barrel 2-1/4 inch. Oxide Inhibitor. Brown Cap.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Marked with Conductor Sizes and Die References. Oxide Inhibiting Compound. Brown Cap. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
5.125 inch long. Pad 1.250 inch wide |
|
Wire Size |
336.4 to 350 kcmil , 266.8 (26/7) ACSR AWG , 336.4 (18/1) ACSR AWG |
Documents/Support Tools
|
SDS |