Alternate Catalog No. : SAB 350-225 STN
Catalog No. : SAB350-225STN
Description: ALUM COMP LUG 350 KCMIL 2 HOLE PAD
UPC: 783786747122
Tin Plated Aluminum One-Hole - One Slot Compression Lug, Wire Range 336.4 - 350 kcmil AL-CU, 185 mm2, 400 Compact, 350 Compressed, 266.8 (26/7) and 336.4 (18/1) ACSR, Installing Dies 96, 299, 655, 321, 316, 13A, 1 1/8-1. Length 7 inch. Pad 1-1/4 inch wide x 3-3/4 inch long x 23/64 inch thick. (1) 9/16 inch diameter hole and (1) 9/32 inch Radius Slot on 1-3/4 - 2-1/4 inch centers. Barrel 2-3/16 inch. Oxide Inhibitor. Brown Cap.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Marked with Conductor Sizes and Die References. Oxide Inhibiting Compound. Brown Cap. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
7.000 inch long. Pad 1.250 inch wide |
|
Wire Size |
336.4 to 350 kcmil , 185 mm2 , 400 kcmil , 350 kcmil , 266.8 (26/7) ACSR AWG , 336.4 (18/1) ACSR AWG |
Documents/Support Tools
|
SDS |