Alternate Catalog No. : SAB 300 N
Catalog No. : SAB300N
Description: ALUM COMPR LUG 300 KCMIL 6-3/8 INCH
UPC: 783786747108
Aluminum Two-Hole Compression Lug, Wire Range 266.8 - 300 kcmil AL-CU, 266.8 (18/1) ACSR, Installing Dies 96, 299, 655, 1 1/8-1, 13A. Length 6-3/8 inch. Pad 1-31/64 inch wide x 3-1/8 inch long x 25/64 inch thick. (2) 9/16 inch diameter holes on 1-3/4 inch center. Barrel 2-1/4 inch. Oxide Inhibitor. Blue Cap.
View More
View Less
For more info visit:
electrification.us.abb.com
- Entire Conductor Range Installed by Three Common Dies to Reduce Your Die Inventory.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Made of Aluminum for High Strength and High Conductivity.
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Marked with Conductor Sizes and Die References. Oxide Inhibiting Compound. Blue Cap. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
6.375 inch long. Pad 1.488 inch wide |
|
Wire Size |
266.8 to 300 kcmil , 266.8 (18/1) ACSR kcmil |
Documents/Support Tools
|
SDS |