text.skipToContent text.skipToNavigation

Alternate Catalog No. : SA 6-48

Catalog No. : SA6-48

Description:  AL 1HOLE LUG STR DIE 6

UPC: 783786750368

Aluminum One-Hole Lugs - Common Die Series - Straight Lug, Wire Range #6 ACSR - Compressed - Stranded, #4 Solid - Compact. Installing Dies TU, 52, BG, 243, 5/8, CSA 22. Length 3-1/8 inch. Pad 55/64 inch wide x 1-5/16 inch long x 13/63 inch thick. (1) 17/32 inch Diameter hole. Barrel 1-19/64 inch. Oxide Inhibitor. Blue Cap. For Use with 1/2 inch Bolt. Dual Rated for Aluminum and Copper Conductors
View More View Less
For more info visit:  electrification.us.abb.com
  • Entire Conductor Range Installed by Four Dies to Reduce Die Inventory.
  • Dual-Rated for Use with Aluminum and Copper Conductors.
  • Made from Aluminum for High Strength and Conductivity.
  • Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
  • All Lugs Marked with Conductor Size and Die References for Easy Identification.
  • Meets or Exceeds ANSI C119.4 Specifications.

Descriptors

Category

Wire connectors

Special Features

Stacking Lugs. Dual Rated. Prefilled with Oxide Inhibitor. Marked with Conductor Sizes and Die References. Meets or Exceeds ANSI C119.4 Specifications

Application

For General Applications

Specifications

Connection

Compression

Material

Aluminum

Finish

Bare

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Wire Size

#6 STR AWG , #6 COMPR AWG , #4 COMPT AWG

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here