Alternate Catalog No. : SA 400 N
Catalog No. : SA400N
Description: AL 2HOLE LUG STR DIE 400
UPC: 783786750191
- Entire Conductor Range Installed by Four Dies to Reduce Die Inventory.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Made from Aluminum for High Strength and Conductivity.
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Entire conductor range installed by four dies. Lessens your die inventory. Dual-Rated for use with Aluminumand Copper Conductors. Made of Aluminum for high strength and high conductivity. Prefilled with Oxide Inhibitor to Prevent Oxidation and keep out Moisture. Marked with Conductor Sizes and Die References for Easy Identification. |
|
Application |
Designed for general applications and for installation on Homac 125 series insulated buses. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
6-3/8 x 1-1/4 inch wide |
|
Wire Size |
336.4 to 400 kcmil , 500 kcmil , 336.4(18/1) ACSR AWG , 397.5(18/1) ACSR AWG |
Documents/Support Tools
|
SDS |