Alternate Catalog No. : SA 4/0-48
Catalog No. : SA4/0-48
Description: AL 1HOLE LUG STR DIE 4/0
UPC: 783786750245
Aluminum One-Hole Lugs. Wire Range 4/0 Stranded - ACSR, 120 mm2, 300 Compact, 250 kcmil Stranded - Compressed - Compact AL-CU. Installing dies TX, 76, 249, 840, 845, 11A, CSA 24. Length 3-3/8 inches long. Pad 1-7/32 inch wide x 1-5/16 inch long x 19/64 inch thick. (1) 17/32 inch diameter hole. Barrel 1-5/16 inch. Oxide Inhibitor. Pink Cap. For use with 1/2 bolt.
View More
View Less
For more info visit:
electrification.us.abb.com
- Entire Conductor Range Installed by Four Dies to Reduce Die Inventory.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Made from Aluminum for High Strength and Conductivity.
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Stacking Lugs. Dual Rated. Prefilled with Oxide Inhibitor. Marked with Conductor Sizes and Die References. Meets or Exceeds ANSI C119.4 Specifications |
|
Application |
For General Applications |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Wire Size |
4/0 to 250 kcmil , 250 to 300 kcmil , 4/0 ACSR AWG |
Documents/Support Tools
|
SDS |