Alternate Catalog No. : SA 350 NTN
Catalog No. : SA350NTN
Description: AL 2 Hole Lug 350 Tinplated
UPC: 783786750061
- Entire Conductor Range Installed by Four Dies to Reduce Die Inventory.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Made from Aluminum for High Strength and Conductivity.
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Dual-Rated for use with Aluminum and Copper Conductors. Made from Aluminum for High Strength and High Conductivity. Connector Bores coated with Oxide Inhibitor to Prevent Oxidation. Marked with conductor sizes and die references. |
|
Application |
Designed for General Applications and for Installation on 125-N Series Insulated Buses. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
Pad Length 3 inch, width 1-1/4 inch |
|
Wire Size |
336.4 to 350 kcmil , 400 kcmil , 266.8 (18/1) ACSR AWG |
Documents/Support Tools
|
SDS |