Alternate Catalog No. : SA 2 NUE
Catalog No. : SA2NUE
Description: ALUM COMP LUG NO2 2 HOLE PAD
UPC: 783786749683
Aluminum Two-Hole NEMA Lugs - straight lug, Wire Range 1/0 Solid, 2 ACSR, 2-1 Stranded, 1 Compressed. installing dies TU, 52, BG, 243, 5/8, PEACH. Length 5-3/16 inch. Pad 1 inch wide x 3-1/8 inch long x 5/16 inch thick. (2) 9/16 inch Diameter holes on 1-3/4 inch center. Barrel 1-1/2 inch long. Dual Rated for Aluminum and Copper Conductors
View More
View Less
For more info visit:
electrification.us.abb.com
- Entire Conductor Range Installed by Four Dies to Reduce Die Inventory.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Made from Aluminum for High Strength and Conductivity.
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Prefilled with Oxide Inhibitor. Marked with Conductor sizes and Die References for easy Identification. Red Cap |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
5.187 inch long, Pad 1.000 inch wide |
|
Wire Size |
1/0 SOL AWG , #2 ACSR AWG , #2 to #1 STR AWG , #1 COMPR AWG |
Documents/Support Tools
|
SDS |