Alternate Catalog No. : SA 2 NGSH
Catalog No. : SA2NGSH
Description: AL COMPLUG NO2 2 HOLE GAV STEEL HDW
UPC: 783786749669
- Entire Conductor Range Installed by Four Dies to Reduce Die Inventory.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Made from Aluminum for High Strength and Conductivity.
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Comes with (2) Galvanized Bolts 1/2-13 x 1.500. (2) Galvanized Nuts 1/2-13. (2) Stainless Steel Belleville Washers 1/2. (4) Galvanized Flat Washers 1/2. |
|
Application |
Designed for General Applications and for Installation on 125-N Series Insulated Buses. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
5.250 inch long, Pad .906 inch wide |
|
Wire Size |
1/0 SOL AWG , #2 ACSR AWG , #2 to #1 STR AWG , #1 COMPR/COMPT AWG |
Documents/Support Tools
|
SDS |