Alternate Catalog No. : SA 2-38
Catalog No. : SA2-38
Description: AL 1 HOLE LUG NO2
UPC: 783786749768
- Entire Conductor Range Installed by Four Dies to Reduce Die Inventory.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Made from Aluminum for High Strength and Conductivity.
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Dual-Rated for use with Aluminum and Copper Conductors. Made from Aluminum for High Strength and High Conductivity. Connector Bores coated with Oxide Inhibitor to Prevent Oxidation. Marked with conductor sizes and die references. |
|
Application |
Designed for General Applications and for Installation on 125 Series Insulated Buses. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
Length 1-5/16 inch |
|
Wire Size |
#1 to #2 STR AWG , #1 COMPR/COMPT AWG , 1/0 SOL AWG , #2 ACSR AWG |
Documents/Support Tools
|
SDS |