Catalog No. : S837A101G01
Description: FT1SW (FT1-S082)
UPC:
FT1 (S837A101G01 - C-C-C-C C-C-C-B P P) Black Cover, Stud Terminals
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
FT Test Switch |
Specifications
|
Type |
FT1 |
|
Arrangement |
C-C-C-C C-C-C-B P P |
|
Cover |
Black |
|
Terminal |
Stud |
|
Depth |
Standard |
|
Position A |
C1-C1-C1-C1 C1-C1-C1-B0 P1 P1 |
|
No. of Currents |
8 |
|
No. of Potatials |
2 |
|
Number of Poles |
10 |