Catalog No. : S626E-SR
Description: LAMP HOLDER GASKET 2/BAG
UPC: 42269008229
Gasket, Lampholder, Diameter 2.303 Inches, Thickness 0.346 Inches, Silicone Rubber
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Outdoor lighting accessories |
Specifications
|
Material |
Silicone Rubber |
|
Color |
Black |
Classifications
|
Brand Name |
Red Dot |
Dimensions
|
Size |
2.303 Inches x 0.346 Inches |
ETIM Classification
ETIM
EC001181 Sealing ring
|
Model |
O-ring |
|
Material |
Rubber |