text.skipToContent text.skipToNavigation

Catalog No. : S625E

Description: 

UPC:

Round Weatherproof Lampholder Gasket
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Rubber molded gasket

Specifications

Material

Silicone Rubber

Classifications

Brand Name

Red Dot

Dimensions

Thickness

0.346 in

Outside Diameter

2.303 in

ETIM EC001181 Sealing ring

Model

Flat sealing

Thickness

8.7884 mm

Material

Rubber