text.skipToContent text.skipToNavigation

Catalog No. : S620E

Description:  RECTANGULAR UNIVERSAL GASKET BAG/2

UPC: 42269651906

1-Gang Rectangular Replacement Gasket
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical Box Hardware and Accessories

Specifications

Material

Neoprene

Color

Black

Insulation

None

Knockouts

0

Classifications

Brand Name

Red Dot

Dimensions

Size

4.7 Inches x 3 Inches x 0.3 Inches

Compliance and Certifications

REACH REACH 253 Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL N/A N/A N/A N/A N/A
ETIM EC001181 Sealing ring

Model

Other

Thickness

7.62 mm

Material

Rubber