text.skipToContent text.skipToNavigation

Catalog No. : S6034E-L

Description: 

UPC:

Close-Up Plug, Hub Size 1/2 Inch and 3/4 Inch, Silver, Zinc
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Outdoor lighting accessories

Specifications

Material

Zinc

Color

Silver

Classifications

Brand Name

Red Dot

Dimensions

Size

1/2 Inch and 3/4 Inch

ETIM EC001491 Closure plug for installation tube

Colour

Other