text.skipToContent text.skipToNavigation

Catalog No. : S513E-RL

Description:  2 LAMPHOLDERS ROUND COVER SILVER

UPC: 42269009165

Round 2 Lampholder Cover Silver
View More View Less
For more info visit:  electrification.us.abb.com
  • Clean lines and precision manufacturing result in a fixture which will enhance any application
  • High quality replaceable porcelain socket with high-temperature leads allow for easy field maintenance
  • Positive locking mounting arm keeps fixture in aimed position to reduce costly call-backs and ground screw boss in arm

Descriptors

Category

Outdoor lighting accessories

Specifications

Material

Die Cast Aluminum

Fixture Type

Lampholder

Color

Silver

Classifications

Brand Name

Red Dot

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC002556 Electrical accessories for luminaires

Colour

Silver