text.skipToContent text.skipToNavigation

Catalog No. : S513BRE-RL

Description:  2 LAMPHOLDERS ROUND COVER BRONZE

UPC: 42269009189

Lampholder and Cover, 3 Hole, Lampholder Length 4-23/32 Inches, Head Length 2-3/4 Inches, Lampholder Diameter 2-3/32 Inches, Cover Diameter 4.133 Inches, Bronze, Zinc, without Gasket
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Outdoor lighting accessories

Specifications

Material

Die Cast Aluminum

Fixture Type

Lampholder

Color

Bronze

Classifications

Brand Name

Red Dot

ETIM EC002556 Electrical accessories for luminaires

Colour

Bronze