text.skipToContent text.skipToNavigation

Catalog No. : S500WHEG

Description:  1-LAMPHOLDER WHITE W/GASKET

UPC: 42269007123

Lampholder, Total Length 4-23/32 Inches, Head Length 2-3/4 Inches, Diameter 2-3/32 Inches, White, Zinc, with Gasket
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Landscape lighting

Specifications

Fixture Material

Die Cast Aluminum

Color

White

Classifications

Brand Name

Red Dot

Standard

CSA 703005

Dimensions

Length

4-23/32 in

Compliance and Certifications

RoHS RoHS3 Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 703005 342505 N/A N/A N/A
ETIM EC002556 Electrical accessories for luminaires

Colour

White

Documents/Support Tools

Sales Drawing

Click here