Catalog No. : S500PWL-0
Description: WIRE SLEEVING PET HOOK&LOOP.5 IN B
UPC: 786210913940
- Braided wire protection sleeving is used to bundle and protect wires and cables from abrasion and excessive wear.
- The sleeving is resistant to chemicals, fungus, fuels, UV sunlight, and has an indefinite shelf life.
- It is easily cut with a hot knife, which seals the end preventing frayings. Ends can also be secured using Ty-Rap cable ties.
- Application Tools: WTBM
Descriptors
|
Category |
Expandable braided sleeving |
|
Special Features |
Braided wire protection sleeving is used to bundle and protect wires and cables from abrasion and excessive wear. |
Specifications
|
Color |
Black |
|
Temperature Rating |
-94 to 257 F , -70 C to 125 C |
|
Material |
PET (Polyethylene Terephthalate) |
Classifications
|
Brand Name |
Ty-Rap |
Dimensions
|
Length |
50 ft |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 75658 | 583601 | N/A | N/A | N/A |
|
Material |
Plastic |
|
Material quality |
Other |
|
Halogen free |
Y |
|
Construction type |
Protective strip |
|
Length |
15240 mm |
|
Length |
600 inch |
|
Colour |
Black |