text.skipToContent text.skipToNavigation

Catalog No. : S500EG

Description:  1-LAMPHOLDER SILVER W/GASKET

UPC: 42269007116

1-Lampholder with Gasket - Color Silver, Depth 12 Inches, Width 5 Inches
View More View Less
For more info visit:  electrification.us.abb.com
  • Clean lines and precision manufacturing result in a fixture which will enhance any application.
  • High quality replaceable porcelain socket with high-temperature leads allow for easy field maintenance
  • Positive locking mounting arm keeps fixture in aimed position to reduce costly call-backs and ground screw boss in arm

Descriptors

Category

Landscape lighting

Specifications

Number Of Lamps

1

Fixture Material

Die Cast Aluminum

Color

Silver

Classifications

Brand Name

Red Dot

Standard

UL E77360, CSA 703005

Dimensions

Width

5 in

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 703005 342505 N/A N/A N/A
UL E77360 N/A IEZR N/A N/A
ETIM EC002556 Electrical accessories for luminaires

Colour

Aluminium

Documents/Support Tools

Sales Drawing

Click here