text.skipToContent text.skipToNavigation

Catalog No. : S500E-RL

Description:  LAMPHOLDER SILVER

UPC: 42269005624

Silver Lamp holder, material-Die Cast Zinc Zamak 3. Lamp maximum-150 watt, PAR 38 or R40. Inside gasket and ground screw included.
View More View Less
For more info visit:  electrification.us.abb.com
  • Clean lines and precision manufacturing result in a fixture which will enhance any application.
  • High quality replaceable porcelain socket with high-temperature leads allow for easy field maintenance
  • Positive locking mounting arm keeps fixture in aimed position to reduce costly call-backs and ground screw boss in arm

Descriptors

Category

Landscape lighting

Specifications

Wattage

150 W

Fixture Material

Die Cast Aluminum

Color

Silver

Classifications

Brand Name

Red Dot

Standard

CSA 703005

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 703005 342505 N/A N/A N/A
ETIM EC002556 Electrical accessories for luminaires

Colour

None

Documents/Support Tools

Sales Drawing

Click here