text.skipToContent text.skipToNavigation

Catalog No. : S500BREG

Description:  1-LAMPHOLDER BRONZE W/GASKET

UPC: 42269007130

Lampholder, Total Length 4-23/32 Inches, Head Length 2-3/4 Inches, Diameter 2-3/32 Inches, Bronze, Zinc, with Gasket
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Landscape lighting

Specifications

Style

Lampholder

Wattage

150 W

Number Of Lamps

1

Fixture Material

Die Cast Aluminum

Color

Bronze

Classifications

Brand Name

Red Dot

Dimensions

Length

4-23/32 in

ETIM EC002556 Electrical accessories for luminaires

Colour

Bronze

Documents/Support Tools

Sales Drawing

Click here