Catalog No. : S500BRE-RL
Description: 1-LAMP OUTDOOR FLDLGHT D/C ZNC BRZ
UPC: 42269005648
- Clean lines and precision manufacturing result in a fixture which will enhance any application.
- High quality replaceable porcelain socket with high-temperature leads allow for easy field maintenance.
- Positive locking mounting arm keeps fixture in aimed position to reduce costly call-backs and ground screw boss in arm.
Descriptors
|
Category |
Landscape lighting |
Specifications
|
Wattage |
150 W |
|
Fixture Material |
Die Cast Aluminum |
|
Color |
Bronze |
Classifications
|
Brand Name |
Red Dot |
|
Standard |
CSA 703005 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 703005 | 342505 | N/A | N/A | N/A |
|
Suitable for wall mounting |
Y |
|
Suitable for suspended mounting |
N |
|
Suitable for ceiling mounting |
Y |
|
Suitable for pedestal/floor mounting |
N |
|
Adjustability |
Swivelling |
|
With movement sensor |
N |
|
With light sensor |
N |
|
Suitable for number of lamps |
1 |
|
Lamp holder |
None |
|
Material housing |
Zamac |
|
Colour housing |
Bronze |
Documents/Support Tools
|
Sales Drawing |