Catalog No. : S500BRE-R
Description:
UPC:
Descriptors
|
Category |
Landscape lighting |
Specifications
|
Style |
Lampholder |
|
Number Of Lamps |
1 |
|
Fixture Material |
Zinc |
|
Color |
Bronze |
Classifications
|
Brand Name |
Red Dot |
|
Standard |
CSA 703005 |
|
Suitable for wall mounting |
Y |
|
Suitable for suspended mounting |
N |
|
Suitable for ceiling mounting |
Y |
|
Suitable for pedestal/floor mounting |
N |
|
Adjustability |
Swivelling |
|
With movement sensor |
N |
|
With light sensor |
N |
|
With light source |
Y |
|
Suitable for number of lamps |
1 |
|
Lamp holder |
None |
|
Material housing |
Zamac |
|
Colour housing |
Bronze |