Catalog No. : S4NY-167-0-C
Description: CBL TIE BLACK STRAPPING .38X100FT R
UPC: 728494076102
Descriptors
|
Category |
Plastic straps |
Specifications
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Black |
Classifications
|
Brand Name |
Ty-Rap |
|
Sub Brand |
Catamount |
Dimensions
|
Length |
100 ft , 30.48 m |
|
Width |
0.375 in , 9.52 mm |
|
Thickness |
0.045 in , 1.14 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Width |
9.52 mm |
|
Width |
0.375 inch |
|
Material |
Plastic |
|
Material quality |
Other |
|
Colour |
Black |
|
Model |
With perforation |
|
Direction of punch holes |
Lengthwise |
|
Perforation |
Round |
|
Perforation diameter |
4.24 mm |
Documents/Support Tools
|
Sales Drawing |