Catalog No. : S4NY-140-0-C
Description: CBL TIE BLK STRAPPING .38X100FT R
UPC: 728494114675
Descriptors
|
Category |
Cable tie mounts |
Specifications
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Black |
|
Screw Holes |
0.312 in , 7.92 mm |
|
Mounting |
Screw |
|
Operating Temperature |
-40 to +221 F , -40 to +105 C |
Classifications
|
Brand Name |
Ty-Rap |
|
Sub Brand |
Catamount |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Band width |
9.52 mm |
|
Length belt/tape/tie |
30480 mm |
|
Length belt/tape/tie |
1200 inch |
|
Tie thickness |
1.14 mm |
|
Tie thickness |
0.045 inch |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Surface protection |
Untreated |
|
Halogen free |
Y |
|
Colour |
Black |
|
Transparent |
N |
|
Reflective (fluorescent) |
N |
|
Text strip |
None |
|
Solvable fastener |
N |
|
MIL approval |
N |
Documents/Support Tools
|
Sales Drawing |