Catalog No. : S48CFB
Description:
UPC:
Silver round ceiling fan box with cover, 5 outlets, cast mounting lugs and 4 closure plugs. Box material-Die Cast Aluminum, diameter-4 1/8 inch and hub size-3/4 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
- Clean cover edges provide good gasket sealing
- Deep slotted stainless steel cover screws for faster installation
- Clear UL and cubic content markings speed approval by inspectors
Descriptors
|
Category |
Ceiling box |
|
Special Features |
Copper-free aluminum provides increased corrosion resistance |
|
Application |
Ceiling fan box and cover rated for 50 lb. fixture or 35 lb. fan |
Specifications
|
Material |
Aluminum Die Cast |
|
Color |
Silver |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Red Dot |
|
Standard |
UL E28688 |
Documents/Support Tools
|
Sales Drawing |