Catalog No. : S48-G
Description: PVC CTD RND OUTLET BOX 5OUTLETS
UPC: 704508028930
Descriptors
|
Category |
Outlet box |
|
Special Features |
Precision Cast and Machined Surfaces Permit Safer Wire Pulling |
|
Application |
For Branch Conduits |
Specifications
|
Number Of Outlet |
5 |
|
Material |
Aluminum |
|
Color |
Gray |
|
Cubic Capacity |
17 cu in |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Ocal |
|
Standard |
UL E28688, RoHS |
Dimensions
|
Size |
3/4 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 233 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Shape |
Rectangular |
|
Number of inlets |
5 |
|
Type of housing feed-through |
Thread |
|
Material |
Aluminium |
|
Surface protection |
Other |
|
Colour |
Grey |