Alternate Catalog No. : S 4425 BAIL
Catalog No. : S4425BAIL
Description: COPPER BAIL, NO2 BAIL
UPC: 783786753659
Copper Bail, #2 Bail. C-Type. 4.120 x 4.250 inch inside dimensions. 3.000 inch Diamond Knurled on long side and .750 inch Diamond Knurled on each end of Bail.
View More
View Less
For more info visit:
electrification.us.abb.com
- Tin Plated to Resist Corrosion
Descriptors
|
Category |
Wire connectors |
Specifications
|
Connection |
Compression |
|
Material |
Copper |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
4.120 x 4.250 inch |
|
Wire Size |
#2 AWG |