Alternate Catalog No. : S 4425-10
Catalog No. : S4425-10
Description: CU TP BAIL COND SIZE 1/0 HEIGHT 4IN
UPC: 783786753666
Copper Tin Plated Bails, conductor size 1/0, height 4 inch, length 4-1/4 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
- Tin Plated to Resist Corrosion
Descriptors
|
Category |
Cable accessories |
|
Special Features |
Tin-Plated |
|
Application |
Outdoor Use |
Specifications
|
Material |
Copper, Tin-Plated |
|
Temperature Rating |
90 C |
|
Connection |
Compression |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
4.9 inch x 4.65 inch |