Catalog No. : S410E
Description: 2 GANG DUPLEX RCPT COVER SILVER
UPC: 42269654358
RedDot universal flip-lid weatherproof covers save you time and money by reducing the number of items you have to inventory to complete a job.
- Keyhole openings on back enable easy installation on an existing outlet.
- Lockable for security when not in us.
Descriptors
|
Category |
Electrical box covers |
|
Application |
Raintight with cover closed and when used with appropriate RedDot boxes |
Specifications
|
Material |
Zinc alloy |
|
Color |
Silver |
Classifications
|
Brand Name |
Red Dot |
|
Standard |
CSA 16807 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 16807 | 441302 | N/A | N/A | N/A |
|
Shape |
Rectangular |
|
Type of fastening |
Cover for screw mounting |
|
Model |
Mounting cover |
|
Material |
Other |
|
Halogen free |
Y |
|
Colour |
Other |
|
With screws |
N |