text.skipToContent text.skipToNavigation

Catalog No. : S405E

Description: 

UPC:

Two Gang Universal Weatherproof Box, 31.8 Cubic Inches, Hub Size 3/4 Inch, Silver, Aluminum, 3 Outlets, Top, Bottom, and Back One Each, Pack of 12
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Weatherproof boxes

Specifications

Number Of Outlet

3

Material

Aluminum

Color

Silver

Cubic Capacity

31.8 cu in

Classifications

Brand Name

Red Dot