Catalog No. : S401E-R
Description:
UPC:
Descriptors
|
Category |
Weatherproof boxes |
Specifications
|
Number Of Outlet |
5 |
|
Material |
Aluminum |
|
Color |
Silver |
|
Cubic Capacity |
31.8 cu in |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Red Dot |
|
Mounting method |
Other |
|
Shape |
Rectangular |
|
Construction type |
Device connection box (round/square) |
|
Equipped with |
None |
|
Length |
115.8748 mm |
|
Width |
117.475 mm |
|
Depth |
52.3748-52.3748 mm |
|
Mounting switching equipment |
Screwing |
|
With screws |
N |
|
Pipe locking |
N |
|
Pipe locking optional |
N |
|
Inlet from the rear |
Y |
|
Number of inlets |
5 |
|
Material |
Aluminium |
|
Colour |
Other |
|
Cover model |
None |
|
Sealable |
N |