Catalog No. : S401CN
Description: 2 GANG OUTDOOR BOX 5X1/2IN H SILVER
UPC: 42269337657
Protect wiring devices, switches, electronic components and terminal blocks in dry, damp and wet locations.
- Die cast construction and industrial design combine to produce a rugged protective enclosure for devices on many applications.
- Clean cover edges provide good gasket sealing.
Descriptors
|
Category |
Weatherproof boxes |
|
Special Features |
Clean cover edges help provide good gasket sealing |
|
Application |
Dry-tite boxes and covers protect wiring devices, switches, electronic components and terminal blocks in dry, damp and wet locations |
Specifications
|
Number Of Outlet |
5 |
|
Material |
Aluminum Alloy |
|
Color |
Silver |
|
Cubic Capacity |
31 cu. in. |
Classifications
|
Brand Name |
Red Dot |
|
Standard |
CSA 16807 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 16807 | 441101 | N/A | N/A | N/A |
|
Mounting method |
Other |
|
Shape |
Rectangular |
|
Construction type |
Device connection box (round/square) |
|
Provided with revolving ring |
N |
|
Equipped with |
None |
|
Length |
4.5 inch |
|
Width |
4.5 inch |
|
Mounting switching equipment |
Screwing |
|
With screws |
N |
|
Pipe locking |
N |
|
Pipe locking optional |
N |
|
Inlet from the rear |
Y |
|
Number of inlets |
5 |
|
Material |
Aluminium |
|
Surface protection |
Other |
|
Colour |
Other |
|
Degree of protection (NEMA) |
3R |
|
Cover model |
None |
Documents/Support Tools
|
Sales Drawing |