Catalog No. : S375PD-0
Description: WIRE SLEEVING PET FR EXP 3/8 500 FT
UPC: 786209933164
Polyethylene Terephthlate (P.E.T.) Braided Wire Sleeving, Expandable, Black, Nominal I.D. of 9.53mm (0.38 Inches), Nominal Diameter Range of 4.75mm (0.19 Inches) to 15.88mm (0.63 Inches), 152.4m (500 Foot) Bulk Reel
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Expandable braided sleeving |
Specifications
|
Color |
Black |
|
Temperature Rating |
-103 to 257 F , -75 to 125 C |
|
Material |
PET (Polyethylene Terephthalate) |
Classifications
|
Brand Name |
Ty-Rap |
Dimensions
|
Length |
500 ft , 152.4 m |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001937 Cable protection for installation duct
|
Material |
Other |
|
Material quality |
Other |
|
Construction type |
Protective strip |
|
Length |
152400 mm |
|
Length |
6000 inch |
|
Colour |
Black |